T430N14TOF
Active and preferred
RoHS Compliant
Lead-free

T430N14TOF

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T430N14TOF
T430N14TOF


Product details

  • Clamping force [kn] range
    4 to 8
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 42mm height 14mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    433/85
  • ITAVM
    433 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    4600
  • ITSM
    4600 A
  • rT [mΩ] (@Tvj max) max
    0.9
  • RthJC [K/kW] (@180° el sin) max
    51
  • tq [µs]
    250
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    1400
  • VDRM/ VRRM (V)
    1400 V
  • VT/IT [V/kA] (@Tvj max)
    2.07/1.2
  • VT0 [V] (@Tvj max) max
    0.85
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    106

OPN
T430N14TOFXPSA1
Product Status active and preferred
Infineon Package BG-T4214K0-1
Package Name N/A
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-T4214K0-1
Package Name -
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
The T430N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 41mm and a height of 14mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • High turn-on di/dt capability
  • High dv/dt capability

Applications

Documents

Design resources

Developer community