T3441N52TOH
Active and preferred
RoHS Compliant
Lead-free

T3441N52TOH

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T3441N52TOH
T3441N52TOH


Product details

  • Clamping force [kn] range
    63 to 91
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 150mm height 26mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    3200/85
  • ITAVM
    3200 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    79000
  • ITSM
    79000 A
  • rT [mΩ] (@Tvj max) max
    0.235
  • RthJC [K/kW] (@180° el sin) max
    4.8
  • tq [µs]
    600
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    5200
  • VDRM/ VRRM (V)
    5200 V
  • VT/IT [V/kA] (@Tvj max)
    1.70/4.0
  • VT0 [V] (@Tvj max) max
    0.77
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    31000

OPN
T3441N52TOHXPSA1
Product Status active and preferred
Infineon Package BG-T15026K-1
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-T15026K-1
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
The T3441N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 150mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • High turn-on di/dt capability
  • High dv/dt capability

Applications

Documents

Design resources

Developer community