T1451N52TOH
Active and preferred
RoHS Compliant
Lead-free

T1451N52TOH

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T1451N52TOH
T1451N52TOH


Product details

  • Clamping force [kn] range
    36 to 52
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 120mm height 35mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    1660/85
  • ITAVM
    1660 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    43000
  • ITSM
    43000 A
  • rT [mΩ] (@Tvj max) max
    0.37
  • RthJC [K/kW] (@180° el sin) max
    9.7
  • tq [µs]
    450
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    5200
  • VDRM/ VRRM (V)
    5200 V
  • VT/IT [V/kA] (@Tvj max)
    1.70/2.0
  • VT0 [V] (@Tvj max) max
    0.92
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    9250

OPN
T1451N52TOHXPSA1
Product Status active and preferred
Infineon Package BG-T12035K-1
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-T12035K-1
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
The T1451N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 120mm and a height of 35mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • High turn-on di/dt capability
  • High dv/dt capability
Documents

Design resources

Developer community