SPW32N50C3
Active
RoHS Compliant
Lead-free

SPW32N50C3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPW32N50C3
SPW32N50C3
ea.


Product details

  • Budgetary Price €/1k
    3.74
  • ID max
    32 A
  • ID (@25°C) max
    32 A
  • IDpuls max
    96 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO247
  • Polarity
    N
  • Ptot max
    284 W
  • QG
    170 nC
  • QG (typ @10V)
    170 nC
  • RDS (on) (@ Tj = 25°C) max
    110 mΩ
  • RDS (on) (@ Tj = 25°C)
    90 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.44 K/W
  • Rth
    0.44 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.1 V to 3.9 V

OPN
SPW32N50C3FKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
Replacement for 500V CoolMOS™ C3 is CoolMOS™ P7 . 500V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low resistance (RDS(on)*A)
  • Minimal Eoss @400V in O/P
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ tech manufactured by since 1998

Benefits

  • higher switching frequencies
  • higher power density
  • higher efficiency
  • MOSFET suits hard & resonant topologies

Applications

Documents

Design resources

Developer community