Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
SPW20N60CFD
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SPW20N60CFD

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    2.14
  • ID (@25°C) max
    20.7 A
  • ID max
    20.7 A
  • IDpuls max
    52 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO247
  • Polarity
    N
  • Ptot max
    208 W
  • QG
    95 nC
  • QG (typ @10V)
    95 nC
  • RDS (on) max
    220 mΩ
  • RDS (on) (@10V) max
    220 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.6 K/W
  • Rth
    0.6 K/W
  • VDS max
    600 V
  • VGS(th) range
    3 V to 5 V

OPN
SPW20N60CFDFKSA1
Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
CoolMOS™ is a revolutionary technology for high voltage power MOSFETs, designed according to the superjunction (SJ) principle and pioneered by Infineon Technologies. 600V CoolMOS™ CFD series combines the experience of the leading SJ MOSFET supplier with high class innovation.Replacement for CoolMOS™ CFD is 600V CoolMOS™ CFD7  
 
Characteristics and applications of CoolMOS ™ CFD2
Improved cost performance, light load efficiency and ease-of-use in EMI and low voltage overshoot. Soft switching resonant topologies with hard commutation requirements requiring a fast body diode.

Features

  • Fourth series of CoolMOS™ market entry in 2004
  • Fast Body Diode, Qrr 1/10th of C3 series, Vth 4 V, g fs high, Rg low
  • Specific for phase-shift ZVS and DC-AC power applications

Benefits

  • Improved efficiency
  • More efficient, more compact, lighter and cooler
  • Outstanding reliability with proven CoolMOS™ quality combined with high body diode ruggedness

Applications

Documents

Design resources

Developer community