SPW15N60CFD

SPW15N60CFD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPW15N60CFD
SPW15N60CFD


Product details

  • ID (@25°C) max
    13.4 A
  • ID max
    13.4 A
  • IDpuls max
    33 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO-247
  • Polarity
    N
  • Ptot max
    156 W
  • QG
    63 nC
  • QG (typ @10V)
    63 nC
  • RDS (on) max
    330 mΩ
  • RDS (on) (@10V) max
    330 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.8 K/W
  • Rth
    0.8 K/W
  • VDS max
    600 V
  • VGS(th) range
    3 V to 5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ is a revolutionary technology for high voltage power MOSFETs, designed according to the superjunction (SJ) principle and pioneered by Infineon Technologies. 600V CoolMOS™ CFD series combines the experience of the leading SJ MOSFET supplier with high class innovation.Replacement for CoolMOS™ CFD is 600V CoolMOS™ CFD7  
 
Characteristics and applications of CoolMOS ™ CFD2
Improved cost performance, light load efficiency and ease-of-use in EMI and low voltage overshoot. Soft switching resonant topologies with hard commutation requirements requiring a fast body diode.

Features

  • Fourth series of CoolMOS™ market entry in 2004
  • Fast Body Diode, Qrr 1/10th of C3 series, Vth 4 V, g fs high, Rg low
  • Specific for phase-shift ZVS and DC-AC power applications

Benefits

  • Improved efficiency
  • More efficient, more compact, lighter and cooler
  • Outstanding reliability with proven CoolMOS™ quality combined with high body diode ruggedness

Applications

Documents

Design resources

Developer community