SPS03N60C3

SPS03N60C3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPS03N60C3
SPS03N60C3


Product details

  • ID (@25°C) max
    3.2 A
  • ID max
    3.2 A
  • IDpuls max
    9.6 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    IPAK SL (TO-251 SL)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    38 W
  • QG
    13 nC
  • QG (typ @10V)
    13 nC
  • RDS (on) max
    1400 mΩ
  • RDS (on) (@10V) max
    1400 mΩ
  • RthJA max
    75 K/W
  • RthJC max
    3.3 K/W
  • Rth
    3.3 K/W
  • VDS max
    600 V
  • VGS(th) range
    2.1 V to 3.9 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Replacement for 600V CoolMOS™ C3 is CoolMOS™ P7 600V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community