SPP80P06P H
Active and preferred
RoHS Compliant
Lead-free

SPP80P06P H

P-channel enhancement mode Field-Effect Transistor (FET), -60V TO-220
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPP80P06P H
SPP80P06P H
ea.


Product details

  • Ciss
    4026 pF
  • Coss
    1252 pF
  • ID (@25°C) max
    -80 A
  • IDpuls max
    -320 A
  • Operating Temperature min
    -55 °C
  • Operating Temperature max
    175 °C
  • Package
    TO-220
  • Polarity
    P
  • Ptot max
    340 W
  • QG (typ @10V)
    115 nC
  • RDS (on) (@10V) max
    23 mΩ
  • Rth
    0.4 K/W
  • VDS max
    -60 V
  • VGS(th)
    -3 V

OPN
SPP80P06PHXKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Avalanche rated
  • Fast switching
  • Dv/dt rated
  • Pb-free lead-plating
RoHS compliant, Halogen-free
  • Qualified according to AEC Q101
Documents

Design resources

Developer community