Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
SPP21N50C3
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SPP21N50C3

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    1.41
  • ID (@25°C) max
    21 A
  • ID max
    21 A
  • IDpuls max
    63 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO220
  • Polarity
    N
  • Ptot max
    208 W
  • QG
    95 nC
  • QG (typ @10V)
    95 nC
  • RDS (on) max
    190 mΩ
  • RDS (on) (@10V) max
    190 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.6 K/W
  • Rth
    0.6 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.1 V to 3.9 V

OPN
SPP21N50C3XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Replacement for 500V CoolMOS™ C3 is CoolMOS™ P7 . 500V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community