SPP20N60S5
not for new design
RoHS Compliant
Lead-free

SPP20N60S5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID max
    20 A
  • ID (@25°C) max
    20 A
  • IDpuls max
    40 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO220
  • Polarity
    N
  • Ptot max
    208 W
  • QG
    79 nC
  • QG (typ @10V)
    79 nC
  • RDS (on) (@10V) max
    190 mΩ
  • RDS (on) max
    190 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.6 K/W
  • Rth
    0.6 K/W
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 5.5 V

OPN
SPP20N60S5XKSA1
Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Features

  • Innovative high voltage technology
  • Worldwide best R DS(on) in TO-251 and TO-252
  • Ultra low gate charge
  • Periodic avalanche rated
  • Extreme dv/dt rated
  • Ultra low effective capacitances
  • Improved transconductance

Applications

Documents

Design resources

Developer community