SPP15P10PL H
not for new design
RoHS Compliant
Lead-free

SPP15P10PL H

P-channel enhancement mode Field-Effect Transistor (FET), -100V, TO-220

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPP15P10PL H
SPP15P10PL H


Product details

  • Ciss
    1120 pF
  • Coss
    272 pF
  • ID (@25°C) max
    -15 A
  • IDpuls max
    -60 A
  • Operating Temperature min
    -55 °C
  • Operating Temperature max
    175 °C
  • Package
    TO-220
  • Polarity
    P
  • Ptot max
    128 W
  • QG (typ @10V)
    47 nC
  • RDS (on) (@10V) max
    200 mΩ
  • Rth
    1.17 K/W
  • VDS max
    -100 V
  • VGS(th)
    -1.5 V

OPN
SPP15P10PLHXKSA1
Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY

Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • dv/dt rated
Pb-free lead-plating
  • RoHS compliant, Halogen-free
  • Qualified according to AEC Q101

Applications

Documents

Design resources

Developer community