- Infineon Gate Driver Recommendation Tool
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
Oct 01, 2026
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
Oct 01, 2026
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
ID (@25°C) max15 A
-
ID max15 A
-
IDpuls max45 A
-
MountingTHT
-
PackageI2PAK (TO-262)
-
PolarityN
-
Ptot max156 W
-
QG63 nC
-
QG (typ @10V)63 nC
-
RDS (on) max280 mΩ
-
RDS (on) (@10V) max280 mΩ
-
RthJC max0.8 K/W
-
Rth0.8 K/W
-
VDS max650 V
-
VGS(th) range2.1 V to 3.9 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Low specific on-state resistance (RDS(on)*A)
- Very low energy storage in output capacitance (Eoss) @400V
- Low gate charge (Qg)
- Fieldproven CoolMOS™ quality
- CoolMOS™ technology has been manufactured by Infineon since 1998
Benefits
- High efficiency and power density
- Outstanding cost/performance
- High reliability
- Ease-of-use
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.