Oct 21, 2026
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
Oct 21, 2026
SPD30P06P G
Product details
-
Ciss1228 pF
-
Coss387 pF
-
ID (@25°C) max-30 A
-
IDpuls max-120 A
-
Operating Temperature min-55 °C
-
Operating Temperature max175 °C
-
PackageDPAK (TO-252)
-
PolarityP
-
Ptot max125 W
-
QG (typ @10V)32 nC
-
RDS (on) (@10V) max75 mΩ
-
Rth1.2 K/W
-
VDS max-60 V
-
VGS(th)-3 V
| Recommended | ||||
|
OPN
|
SPD30P06PGATMA1 | SPD30P06PGBTMA1 | ||
| Product Status | active and preferred | discontinued | ||
| Infineon Package | ||||
| Package Name | DPAK | DPAK | ||
| Packing Size | 2500 | 2500 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | 1 | 1 | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | Yes | No | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
MY
|
MY
|
||
| Country of Diffusion (CoD) |
MY
|
AT
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
Features
- Enhancement mode
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- Qualified according to AEC Q101
Share in WeChat
Scan the QR code with your WeChat App to share this page.