Sep 09, 2026
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
Sep 09, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID max4.5 A
-
ID (@25°C) max4.5 A
-
IDpuls max13.5 A
-
MountingSMT
-
Operating Temperature min-55 °C
-
PackageDPAK
-
Pin Count3 Pins
-
PolarityN
-
Ptot max50 W
-
QG19 nC
-
QG (typ @10V)19 nC
-
RDS (on) (@10V) max850 mΩ
-
RDS (on) max850 mΩ
-
RthJA max75 K/W
-
RthJC max2.5 K/W
-
Rth2.5 K/W
-
VDS max600 V
-
VGS(th) range2.1 V to 3.9 V
|
OPN
|
SPD04N60C3ATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN,MY
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Low specific on-state resistance (RDS(on)*A)
- Very low energy storage in output capacitance (Eoss) @400V
- Low gate charge (Qg)
- Fieldproven CoolMOS™ quality
- CoolMOS™ technology has been manufactured by Infineon since 1998
Benefits
- High efficiency and power density
- Outstanding cost/performance
- High reliability
- Ease-of-use
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.