SPB21N50C3
Active
RoHS Compliant

SPB21N50C3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPB21N50C3
SPB21N50C3
ea.


Product details

  • Budgetary Price €/1k
    1.41
  • ID max
    21 A
  • ID (@25°C) max
    21 A
  • IDpuls max
    63 A
  • Mounting
    SMT
  • Operating Temperature min
    -55 °C
  • Package
    D2PAK
  • Polarity
    N
  • Ptot max
    208 W
  • QG
    95 nC
  • QG (typ @10V)
    95 nC
  • RDS (on) (@ Tj = 25°C) max
    190 mΩ
  • RDS (on) (@ Tj = 25°C)
    160 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.6 K/W
  • Rth
    0.6 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.1 V to 3.9 V

OPN
SPB21N50C3ATMA1
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
Replacement for 500V CoolMOS™ C3 is CoolMOS™ P7 . 500V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low resistance (RDS(on)*A)
  • Minimal Eoss @400V in O/P
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ tech manufactured by since 1998

Benefits

  • higher switching frequencies
  • higher power density
  • higher efficiency
  • MOSFET suits hard & resonant topologies

Applications

Documents

Design resources

Developer community