Oct 21, 2026
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
Oct 21, 2026
SPB18P06P G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss690 pF
-
Coss230 pF
-
ID max-18.6 A
-
IDpuls max-74.8 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature range-50 °C to 175 °C
-
PackageD2PAK (TO-263)
-
PolarityP
-
Ptot max80 W
-
QG (typ @10V)18.6 nC
-
RDS (on) (@10V) max130 mΩ
-
RthJC max1.85 K/W
-
Rth1.85 K/W
-
VDS max-60 V
-
VGS(th)-3 V
|
OPN
|
SPB18P06PGATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MX,MY
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MX,MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Enhancement mode
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- Qualified according to AEC Q101
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.