SPA07N60CFD

SPA07N60CFD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPA07N60CFD
SPA07N60CFD


Product details

  • ID (@25°C) max
    6.6 A
  • ID max
    6.6 A
  • IDpuls max
    17 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    32 W
  • QG
    35 nC
  • QG (typ @10V)
    35 nC
  • RDS (on) max
    700 mΩ
  • RDS (on) (@10V) max
    700 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    3.9 K/W
  • Rth
    3.9 K/W
  • VDS max
    600 V
  • VGS(th) range
    3 V to 5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ is a revolutionary technology for high voltage power MOSFETs, designed according to the superjunction (SJ) principle and pioneered by Infineon Technologies. 600V CoolMOS™ CFD series combines the experience of the leading SJ MOSFET supplier with high class innovation.Replacement for CoolMOS™ CFD is 600V CoolMOS™ CFD7  
 
Characteristics and applications of CoolMOS ™ CFD2
Improved cost performance, light load efficiency and ease-of-use in EMI and low voltage overshoot. Soft switching resonant topologies with hard commutation requirements requiring a fast body diode.

Features

  • Fourth series of CoolMOS™ market entry in 2004
  • Fast Body Diode, Qrr 1/10th of C3 series, Vth 4 V, g fs high, Rg low
  • Specific for phase-shift ZVS and DC-AC power applications

Benefits

  • Improved efficiency
  • More efficient, more compact, lighter and cooler
  • Outstanding reliability with proven CoolMOS™ quality combined with high body diode ruggedness

Applications

Documents

Design resources

Developer community