SP49T-05-12
Active and preferred
RoHS Compliant
Lead-free

SP49T-05-12

XENSIV™ SP49T-05-12 highly integrated tire pressure monitoring system (TPMS) sensor for industry-leading TPMS performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SP49T-05-12
SP49T-05-12
ea.


Product details

  • Additional Information
    Flash memory 19kB
  • Integrated G-Sensor
    Yes
  • Planned to be available until at least
    2036
  • Target Application
    Valve and on-tire TPMS
  • Temperature range
    -40 °C to 125 °C

OPN
SP49T0512XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 05/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 05/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
Optimized for battery-powered apps, SP49 with flexible wake-up, power management, ultra-low power down current. Wide range of supply voltage ensures a long-lasting battery lifetime (typ. TPMS apps 10 yrs with a CR2032 battery). Generating a wake-up from the integrated interval timer, SP49 is perfect for standalone remote pressure sensing demanding low charge consumption. Wake-up capability and best-in-class sensitivity for on-demand measurements.

Features

  • Patented Glass-Silicon-Glass MEMS
  • Efficient 32-bit ARM M0+ core
  • New ASIC with low power monitoring
  • Ultra-low power consumption
  • Hardware master/slave I²C interface
  • Same package & pin out with SP40
  • Available in ASIL A
  • Fast acceleration sampling
  • On-tire APS
  • Analog output
  • High pressure range

Benefits

  • Robust & high-quality solution
  • More powerful cores
  • Good support tools
  • Low design-in effort
  • Best for intelligent tire features
  • Excellent lifetime charge consump.
  • Best fit in Sub1GHz
  • Scalable for BLE TPMS
  • High-quality solution
  • Best-in-class media compatibility
  • Support intelligent tire features
  • Support truck TPMS

Applications

Documents

Design resources

Developer community