Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SMBT3904S
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SMBT3904S

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SMBT3904S
SMBT3904S


Product details

  • fT
    300 MHz
  • hFE range
    100 to 300
  • ICBO max
    50 nA
  • IC max
    200 mA
  • IC
    200 mA
  • Polarity
    NPN (Dual)
  • Ptot max
    250 mW
  • VCBO max
    60 V
  • VCEO max
    40 V
  • VCE
    1 V
  • VEBO max
    6 V

OPN
SMBT3904SH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN Silicon Switching Transistors

Features

  • High DC current gain: 0.1 mA to 100 mA
  •  Low collector-emitter saturation voltage
  • For SMBT3904S:
  • Two (galvanic) internal isolated transistors with good matching in one package
  •  Complementary types: SMBT3906... MMBT3906
  •  SMBT3904S: For orientation in reel see package information below
  •  Pb-free (RoHS compliant) package
  •  Qualified according AEC Q101

Applications

Documents

Design resources

Developer community