Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SMBT3904PN
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SMBT3904PN

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SMBT3904PN
SMBT3904PN


Product details

  • fT
    250 MHz
  • hFE range
    100 to 300
  • ICBO max
    50 nA
  • IC max
    10 mA
  • IC
    200 mA
  • Polarity
    NPN/PNP (Dual)
  • Ptot max
    250 mW
  • VCBO max
    40 V
  • VCEO max
    40 V
  • VCE max
    1 V
  • VCE
    1 V
  • VEBO max
    5 V

OPN
SMBT3904PNH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN / PNP Silicon Switching Transistor Array

Features

  •  High current gain
  •  Low collector-emitter saturation voltage
  •  Two (galvanic) internal isolated NPN / PNP transistor in one package
  •  Pb-free (RoHS compliant) package
  •  Qualified according AEC Q101

Applications

Documents

Design resources

Developer community