Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SMBT2907A / MMBT2907A
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SMBT2907A / MMBT2907A

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SMBT2907A / MMBT2907A
SMBT2907A / MMBT2907A


Product details

  • fT
    200 MHz
  • hFE range
    100 to 300
  • ICBO max
    10 nA
  • IC max
    150 mA
  • IC
    600 mA
  • Polarity
    PNP (Single)
  • Ptot max
    330 mW
  • VCBO max
    60 V
  • VCEO max
    60 V
  • VCE max
    10 V
  • VCE
    10 V
  • VEBO max
    5 V

OPN
SMBT2907AE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
PNP Silicon Switching Transistor

Features

  •  Low collector-emitter saturation voltage
  •  Complementary type: SMBT2222A / MMBT2222A (NPN)
  •  Pb-free (RoHS compliant) package
  •  Qualified according AEC Q101

Applications

Documents

Design resources

Developer community