SLM37ECA1M3
Active and preferred
RoHS Compliant

SLM37ECA1M3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ambient Temperature range
    -40 °C to 105 °C
  • Asymmetric Cryptography
    ECC/RSA, AES/DES
  • Certifications
    CC EAL6+ high
  • CPU
    32-bit
  • Delivery Forms
    MFF2, sawn wafer
  • Interfaces
    ISO 7816, GPIO, SWP, I2C
  • Leading Technologies
    SOLID FLASH™
  • NVM
    1332 KByte
  • Product Description
    Security cryptocontroller, optimized for industrial applications (M2M SIM and eSIM)
  • RAM
    48 KByte

OPN
Product Status active and preferred active and preferred
Infineon Package --
Package Name N/A N/A
Packing Size 3000 1
Packing Type TAPE & REEL WAFER SAWN
Moisture Level N/A N/A
Moisture Packing NON DRY DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The SLM37 family, with up to 2 MB of NVM and its CC EAL6+ certification, provides you with a new class of performance and security levels for your eSIM and embedded secure elements functionality, which can be extended to support crypto toolbox and in-the-field updates. The SLM37ECA1M3 has 1332 kB of NVM and multiple interfaces.

Features

  • 32-bit CPU
  • 1332 kB SOLID FLASH™
  • Asymmetric (ECC/RSA) cryptography
  • Symmetric (AES/DES) cryptography
  • GPIO, ISO 7816, I2C, SWP interfaces
  • Industrial grade ( -40° to 105°C)
  • CC EAL6+ high
  • 48 kB RAM

Applications

Documents

Design resources

Developer community