SLI 76CF3600P

SLI 76CF3600P

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLI 76CF3600P
SLI 76CF3600P


Product details

  • Ambient Temperature range
    -40 °C to 105 °C
  • Applications
    automotive SIM
  • CPU
    16-bit
  • Delivery Forms
    MFF2 (VQFN-8-4)
  • Interfaces
    ISO 7816
  • Leading Technologies
    SOLID FLASH™
  • NVM
    360 KByte
  • Package
    MFF2
  • Product Description
    security cryptocontroller, optimized for automotive applications
  • RAM
    8 KByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
16-bit SOLID FLASH™ security controllerThe SLI 76 product family is designed specifically to meet the demanding quality and reliability standards required in harsh automotive environments.It supports an extended temperature range, extended quality targets and AEC-Q100 qualification.

Features

  • 16-bit CPU
  • ISO 7816 interface
  • Symmetric and asymmetric crypto-processors
  • -40 to +105°C

Applications

Documents

Design resources

Developer community