SLE 97CNFX1M50PE

SLE 97CNFX1M50PE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 97CNFX1M50PE
SLE 97CNFX1M50PE


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    SIM and UICC for mobile communication
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    EMVCo, CC EAL5+ high
  • CPU
    32-bit
  • Delivery Forms
    sawn wafer, SMD
  • Interfaces
    SWP, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816
  • Leading Technologies
    SOLID FLASH™, NFC optimized
  • NVM
    1.5 MByte
  • Package
    VQFN-32
  • Product Description
    32-bit SWP SIM card security cryptocontroller
  • RAM
    32 KByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES
  • Use Cases
    SIM and UICC for mobile communication, SWP UICC for NFC

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
32-bit SWP SIM-card security cryptocontrollerEnhanced 32-bit ARM® SecurCore™ SC300™NFC optimizedSOLID FLASH™CC EAL5+ High and EMVCo necessary to secure NFC transactionsDelivery formsFCOS™ modulewirebond modulewafer sawn

Applications

Documents

Design resources

Developer community