SLE 97CNFX1M30PE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsSIM and UICC for mobile communication
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsEMVCo, CC EAL5+ high
-
CPU32-bit
-
Delivery Formssawn wafer, SMD
-
InterfacesSWP, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816
-
Leading TechnologiesSOLID FLASH™, NFC optimized
-
NVM1.3 MByte
-
PackageVQFN-32
-
Product Description32-bit SWP SIM card security cryptocontroller
-
RAM32 KByte
-
Symmetric CryptographyAES up to 256-bit, DES, 3DES
-
Use CasesSIM and UICC for mobile communication, SWP UICC for NFC
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Enhanced 32-bit ARM® SecurCore™ SC300™
- NFC optimized
- SOLID FLASH™
- CC EAL5+ High and EMVCo necessary to secure NFC transactions
- FCOS™ module
- wirebond module
- wafer sawn
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.