SLE 78CLFX400VP

SLE 78CLFX400VP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 78CLFX400VP
SLE 78CLFX400VP


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    government identification
  • Asymmetric Cryptography
    RSA up to 4096-bit, ECC up to 521-bit
  • Certifications
    CC EAL6+ high, EMVCo
  • CPU
    Dual 16-bit
  • Delivery Forms
    contactless module, dual-interface module, sawn wafer
  • Interfaces
    NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, ISO 18092 passive mode, ISO 14443 A/B
  • Leading Technologies
    Very High Bit Rates (VHBR), SOLID FLASH™, Integrity Guard
  • NVM
    404 KByte
  • Product Description
    contactless security cryptocontroller with dual-interface
  • RAM
    8 KByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
SLE 78 SOLID FLASH™ dual-interface and contactless security cryptocontrollerCertification to Common Criteria EAL 6+ (high)Cache-based pure 16-bit security controller designed for all requirements for secure eGovernment. It is well-suited for long document life times. The SOLID FLASH™ based controller cuts the time-to market and the time-to project to unprecedented levels.

Features

  • Outstanding digital security concept Integrity Guard
  • SOLID FLASH™ memory
  • Self-checking dual CPU
  • Fully encrypted data path including encrypted calculation in the CPU.
  • Certification to Common Criteria  EAL 6+ (high)
  • Support for all contactless proximity standards (ISO 14443 type A&B, ISO 18092 NFC passive mode)

Applications

Documents

Design resources

Developer community