SLE 78CAFX4000P(M)

SLE 78CAFX4000P(M)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 78CAFX4000P(M)
SLE 78CAFX4000P(M)


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    NFC
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL6+, EMVCo
  • CPU
    16-bit
  • Delivery Forms
    Sawn wafer
  • Interfaces
    ACLB, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO/IEC 7816
  • Leading Technologies
    SOLID FLASH™, Integrity Guard, NFC optimized
  • NVM
    400 KByte
  • Product Description
    Boosted NFC secure element (SE)
  • RAM
    8 KByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
High Performance Boosted NFC Secure ElementSecurity controller supporting Boosted NFC frontends with active boost transmissionEAL6+ highEMVCoCrypto@2304T engine for public key cryptographyRSA up to 4096 bit, ECC up to 521 bitSymmetric Crypto Processor (SCP) for triple-key triple-DES and AES accelerationISO/IEC 14443 type A and type BISO/IEC 18092 card via ACLB interfaceISO/IEC 7816 interfaceOptional GPIOsOptional SPI interface

Applications

Documents

Design resources

Developer community