SLC38DUL800A8
Active and preferred
RoHS Compliant

SLC38DUL800A8

Infineon ID Key S USB - SLC38DU

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC38DUL800A8
SLC38DUL800A8


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    authentication & access tokens, cold wallet tokens, software protection dongles, USB tokens, FIDO security keys
  • Asymmetric Cryptography
    RSA up to 4096-bit, ECC up to 521-bit
  • Certifications
    CC EAL6+ high
  • CPU
    32-bit Arm® SecurCore® SC300
  • Delivery Forms
    VQFN28
  • Interfaces
    GPIOs, I2C, ISO 7816, USB 2.0, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 18092 passive mode, ISO 14443 A/B
  • Leading Technologies
    SOLID FLASH™, USB and NFC optimized, Mega Memory
  • NVM
    800 KByte
  • Product Description
    USB-security cryptocontroller with contactless interface
  • RAM
    24 KByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit

OPN
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon ID Key S USB SLC38DU combines the security, performance, and reliability of the SLC38 security crypto controller with a universal serial bus (USB) controller in a unique single-package-solution. It provides unparalleled flexibility and security, and simplifies also complex application deployments, making it an ideal choice for USB-based as well USB-/NFC-based tokens, dongles, FIDO security keys, and any type of hardware authenticators.

Features

  • Enhanced 32-bit Arm® SecureCore™ SC300
  • 800 KB user SOLID FLASH™ NVM
  • 24 KB RAM
  • USB 2.0 serial bridge integrated
  • NFC optimized
  • Crypto engine for RSA, ECC
  • Crypto engine for AES, DES
  • Random number generator
  • Common Criteria EAL 6+ (high)

Benefits

  • Single-package offering
  • Reduces system bill of materials
  • Multi-application hosting capabilities
  • Fast and secured application execution
  • Market proven delivery form
  • Ready for a long product lifetime
  • Meets highest security standards

Applications

Documents

Design resources

Developer community