SLC32PDA348

SLC32PDA348

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC32PDA348
SLC32PDA348


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    Payment
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL6+, CUP, EMVCo
  • CPU
    16-bit
  • Delivery Forms
    Sawn wafer, Dual-interface, Contactless module
  • Interfaces
    ISO/IEC 7816, ISO/IEC 18092 passive mode, ISO/IEC 14443 A/B
  • Leading Technologies
    SOLID FLASH™, Coil on Module
  • NVM
    348 KByte
  • Package
    MCC8
  • Product Description
    Dual-interface and contactless security cryptocontroller
  • RAM
    10 KByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Dual-interface and Contactless Security CryptocontrollerHigh-Performance powerful 16-bit dual-interface security cryptocontroller with 100 MHz CPU speed and 1kB cache. Full coverage of CL protocols - compliant with ISO 14443 Type A and B, supporting Cipurse, interoperable with NFC (ISO 18092 passive mode) and Felica (ISO 18092). Digital security concept. Memory Management featuring 16 descriptors.Supporting CIPURSE™ for all contactless and NFC applications.

Applications

Documents

Design resources

Developer community