SC105H100ACDK
Active and preferred
RoHS Compliant

SC105H100ACDK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SC105H100ACDK
SC105H100ACDK


Product details

  • Family
    Schottky diode
  • Product Group
    Schottky diode
  • VBRDSS min
    100 V

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
SC105H100ACDK is a 100V Schottky chip in a bare die package. This device has aluminum front side metallization and is screened to level K per MIL-PRF-19500, IR controller drawing.

Applications

Documents

Design resources

Developer community