Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
SAK-XC2289I-136F128LR AA
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SAK-XC2289I-136F128LR AA

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-XC2289I-136F128LR AA
SAK-XC2289I-136F128LR AA


Product details

  • A/D Input Lines
    28
  • Additional Features
    for details, please refer to the data sheet
  • Budgetary Price €/1k
    13.73
  • CAN Nodes
    6
  • Digital I/O Pins
    118
  • DMA Channels
    16
  • DSP Functionality
    Yes
  • EEPROM Emulation
    Yes
  • External Bus Interface
    Yes
  • Fast Flash Programming
    No
  • Floating Point Unit
    No
  • I/O Operation Voltages
    5 V, 3.3 V
  • Instruction Width
    16/32
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    3
  • Program Memory
    1088 KByte
  • Qualification
    Automotive
  • Real Time Clock
    Yes
  • Serial I/O Interfaces
    10
  • SRAM (incl. Cache)
    90 KByte
  • Temperature
    -40 to 125°C
  • Timed I/O Pins
    up to 144
  • Timer/Counter
    17
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    I²S, I²C, SPI, LIN, UART, CAN, FlexRay™
  • Watchdog Timer
    Yes

OPN
XC2289I136F128LRAAKXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The XC2200I microcontroller series offers a strong performance boost by integrating the INSTRUCTION CACHE (iCache) between the embedded Flash and the CPU.

Features

  • Package: PG-LQFP-144
  • CAN Nodes: 6
  • Program Memory: 1,088.0 KByte
  • FlexRay™: 2
  • Type of Serial I/O Interfaces: 10 x SPI, LIN, UART, IIC, IIS

Applications

Documents

Design resources

Developer community