Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
SAK-TC1767-256F133HR AD
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SAK-TC1767-256F133HR AD

END OF LIFE
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC1767-256F133HR AD
SAK-TC1767-256F133HR AD


Product details

  • A/D Input Lines (incl. FADC)
    36
  • Additional Features
    no comment
  • Budgetary Price €/1k
    24.08
  • CAN Nodes
    2
  • Digital I/O Pins
    88
  • DMA Channels
    8
  • DSP Functionality
    Yes
  • EEPROM Emulation
    Yes
  • Encryption
    No
  • External Bus Interface
    No
  • Fast Flash Programming
    No
  • Floating Point Unit
    Yes
  • I/O Operation Voltages
    3.3 V
  • Instruction Width ([bits])
    32/16
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    No
  • Oscillator Watchdog
    Yes
  • Power Mode
    3
  • Program Memory
    2 MByte
  • Qualification
    Automotive
  • Real Time Clock
    No
  • Serial I/O Interfaces
    6
  • SRAM (incl. Cache)
    128 KByte
  • Temperature
    -40 to 125°C
  • Timed I/O Pins (PWM, CAPCOM)
    80
  • Timer/Counter
    130
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    UART, SPI, CAN, MSC (MicroSecond Channel), MLI (Multiprocessor Link Interface)
  • Watchdog Timer
    Yes

OPN
TC1767256F133HRADKFQMA1 TC1767256F133HRADKXUMA1
Product Status discontinued discontinued
Infineon Package PG-LQFP-176 PG-LQFP-176
Package Name N/A N/A
Packing Size 240 500
Packing Type TRAY TAPE & REEL
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free No Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY
MY
Country of Diffusion (CoD)
DE
DE

Product Status discontinued
Infineon Package PG-LQFP-176
Package Name -
Packing Size 240
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package PG-LQFP-176
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
THE TC1767 IS THE VALUE OPTIMIZED MEMBER of the AUDO FUTURE product family designed for automotive applications.

Features

  • Package: PG-LQFP-176
  • CAN Nodes: 2
  • Program Memory: 2.0 MB
  • FlexRay™: no
  • Type of Serial I/O Interfaces: 2xASC, 2xSSC, 1xMSC, 1xMLI

Applications

Documents

Design resources

Developer community