S80KS5122GABHV020
Active and preferred
RoHS Compliant
Lead-free

S80KS5122GABHV020

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S80KS5122GABHV020
S80KS5122GABHV020


Product details

  • Density
    512 MBit
  • Family
    KS-2
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Technology
    HYPERRAM

OPN
S80KS5122GABHV020
Product Status active and preferred
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 338
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 338
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
S80KS5122GABHV020 is a 512 Mb HYPERRAM™ self-refresh DRAM using a 1.8 V HYPERBUS™ interface with CS#, RESET#, 8-bit DQ, and RWDS strobe. It supports DDR transfers up to 200 MHz for up to 400 MBps (3,200 Mb/s) throughput and 35 ns max access time. Supply is 1.7 V to 2.0 V, and power modes include interface standby, hybrid sleep, and deep power down (30 µA at 105°C). It comes in a 24-ball FBGA.

Features

  • HyperBus interface
  • 1.7 V to 2.0 V VCC supply
  • Single or differential clock input
  • 8-bit DDR bus with RWDS strobe
  • 200 MHz maximum clock rate
  • Up to 400 MBps data throughput
  • 35 ns maximum access time tACC
  • Burst: linear or wrapped
  • Wrap bursts: 16/32/64/128 bytes
  • Interface standby ignores I/O pins
  • Active clock stop after tACC+30 ns
  • Hybrid sleep via CR1[5], data kept

Benefits

  • 400 MBps supports fast buffering
  • DDR boosts bandwidth per pin
  • 1.8 V I/O matches low-voltage SoCs
  • RWDS strobe eases timing closure
  • Linear burst fits streaming reads
  • Wrap bursts match cache line fills
  • Standby reduces idle power draw
  • Clock stop saves power on stalls
  • Hybrid sleep keeps RAM contents
  • HS entry in 3 us reduces wake cost
  • HS exit in 100 us improves response
  • Deep power down cuts leakage

Applications

Documents

Design resources

Developer community