- Consumer Wearables
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
- Domestic robots
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
- Intel CPU voltage regulator Ics
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
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Product details
-
Density512 MBit
-
FamilyKS-2
-
Initial Access Time35 ns
-
Interface Bandwidth400 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 200
-
InterfacesHYPERBUS
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationAutomotive
-
TechnologyHYPERRAM
| Recommended | ||
|
OPN
|
S80KS5122GABHM023 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | BGA-24 (002-15550) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | BGA-24 (002-15550) |
| Packing Size | 2500 |
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
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- HyperBus interface
- 1.7 V to 2.0 V VCC supply
- Single or differential clock input
- 8-bit DDR bus with RWDS strobe
- 200 MHz maximum clock rate
- Up to 400 MBps data throughput
- 35 ns maximum access time tACC
- Burst: linear or wrapped
- Wrap bursts: 16/32/64/128 bytes
- Interface standby ignores I/O pins
- Active clock stop after tACC+30 ns
- Hybrid sleep via CR1[5], data kept
Benefits
- 400 MBps supports fast buffering
- DDR boosts bandwidth per pin
- 1.8 V I/O matches low-voltage SoCs
- RWDS strobe eases timing closure
- Linear burst fits streaming reads
- Wrap bursts match cache line fills
- Standby reduces idle power draw
- Clock stop saves power on stalls
- Hybrid sleep keeps RAM contents
- HS entry in 3 us reduces wake cost
- HS exit in 100 us improves response
- Deep power down cuts leakage
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.