- Ampere CPU voltage regulator Ics
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
Density256 MBit
-
FamilyKS-4
-
Interface Frequency (SDR/DDR) (MHz)- / 200
-
InterfacesHYPERBUS x16
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationIndustrial
-
TechnologyHYPERRAM
| Recommended | ||
|
OPN
|
S80KS2564GACHI043 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-49 (002-32552) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-49 (002-32552) |
| Packing Size | 2500 |
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
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- HYPERBUS extended-IO x16 bus
- DDR transfers both clock edges
- 200 MHz maximum clock rate
- Up to 800 MBps data throughput
- Maximum access time tACC 35 ns
- Optional differential clock CK/CK#
- RWDS strobe and write data mask
- Configurable linear or wrapped burst
- 1.7 V to 2.0 V VCC/VCCQ supply
- Hybrid sleep retains memory data
- Deep power down stops refresh
- ESD: 2 kV HBM, 500 V CDM
Benefits
- x16 DDR boosts bandwidth per pin
- 800 MBps enables fast frame buffer
- 35 ns tACC cuts read latency
- Diff clock improves noise margin
- RWDS eases timing and data mask
- Burst modes optimize host traffic
- 1.8 V supply fits modern MCUs
- Hybrid sleep saves power, keeps data
- DPD minimizes energy when unused
- ESD ratings improve handling yield
- Overshoot spec eases SI margins
- Active clock stop reduces ICC level
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.