S80KS2564GACHI040
Active and preferred
RoHS Compliant
Lead-free

S80KS2564GACHI040

256MBit 1.8 V Industrial (85°C) HyperBus x16 HYPERRAM Gen 3.0 in 49 FBGA
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S80KS2564GACHI040
S80KS2564GACHI040
ea.


Product details

  • Density
    256 MBit
  • Family
    KS-4
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    HYPERBUS x16
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Technology
    HYPERRAM

OPN
S80KS2564GACHI040
Product Status active and preferred
Infineon Package
Package Name FBGA-49 (002-32552)
Packing Size 260
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-49 (002-32552)
Packing Size 260
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
The S80KS2564GACHI040 is a 256 Mb HYPERRAM self-refresh DRAM (PSRAM) with a 1.8 V (1.7 V to 2.0 V) HYPERBUS extended-IO x16 interface. It supports up to 200 MHz DDR operation for up to 800 MBps throughput and 35 ns max access time. In a 49-ball FBGA, the industrial grade (-40b0C to 85b0C) device includes partial-array refresh, hybrid sleep, and deep power-down modes for low standby power.

Features

  • HYPERBUS extended-IO x16 bus
  • DDR transfers both clock edges
  • 200 MHz maximum clock rate
  • Up to 800 MBps data throughput
  • Maximum access time tACC 35 ns
  • Optional differential clock CK/CK#
  • RWDS strobe and write data mask
  • Configurable linear or wrapped burst
  • 1.7 V to 2.0 V VCC/VCCQ supply
  • Hybrid sleep retains memory data
  • Deep power down stops refresh
  • ESD: 2 kV HBM, 500 V CDM

Benefits

  • x16 DDR boosts bandwidth per pin
  • 800 MBps enables fast frame buffer
  • 35 ns tACC cuts read latency
  • Diff clock improves noise margin
  • RWDS eases timing and data mask
  • Burst modes optimize host traffic
  • 1.8 V supply fits modern MCUs
  • Hybrid sleep saves power, keeps data
  • DPD minimizes energy when unused
  • ESD ratings improve handling yield
  • Overshoot spec eases SI margins
  • Active clock stop reduces ICC level

Applications

Documents

Design resources

Developer community