- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Product details
-
Density256 MBit
-
FamilyKS-3
-
Initial Access Time35 ns
-
Interface Bandwidth400 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 200
-
InterfacesxSPI (Octal)
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationAutomotive
-
TechnologyHYPERRAM
| Recommended | ||
|
OPN
|
S80KS2563GABHM020 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15550) | |
| Packing Size | 676 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15550) |
| Packing Size | 676 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Octal xSPI interface, DDR
- 200 MHz maximum clock rate
- Up to 400 MBps (3,200 Mbps)
- 8-bit data bus DQ[7:0]
- RWDS strobe and write data mask
- Optional diff clock CK/CK#
- Hardware reset pin RESET#
- Linear or wrapped burst 16-128 B
- Hybrid burst: wrapped then linear
- Hybrid sleep retains memory data
- Deep power down stops all refresh
- 1.7 V to 2.0 V VCC supply
Benefits
- DDR octal cuts pin count vs 16-bit
- 400 MBps speeds memory bandwidth
- 200 MHz supports fast xSPI hosts
- RWDS improves DDR timing margin
- Diff clock improves signal integrity
- RESET# enables robust recovery
- Burst options optimize bus efficiency
- Hybrid burst fits cacheline fetches
- Hybrid sleep lowers power, keeps data
- Deep power down minimizes standby I
- Low VCC reduces system power
- ESD ratings improve handling margin
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.