S80KS2563GABHB023
Active and preferred
RoHS Compliant
Lead-free

S80KS2563GABHB023

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S80KS2563GABHB023
S80KS2563GABHB023


Product details

  • Density
    256 MBit
  • Family
    KS-3
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    xSPI (Octal)
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S80KS2563GABHB023
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
The S80KS2563GABHB023 is a 256 Mb HYPERRAM™ self-refresh DRAM with a 1.8 V Octal xSPI interface for external memory expansion. It supports DDR transfers up to 200 MHz for up to 400 MB/s (3,200 Mb/s) throughput, 35 ns maximum access time, and configurable linear or wrapped bursts (16 to 128 bytes). The AEC-Q100 Grade 2 option operates from 1.7 V to 2.0 V across –40°C to +105°C in a 24-ball FBGA.

Features

  • Octal xSPI interface, DDR
  • 200 MHz maximum clock rate
  • Up to 400 MBps (3,200 Mbps)
  • 8-bit data bus DQ[7:0]
  • RWDS strobe and write data mask
  • Optional diff clock CK/CK#
  • Hardware reset pin RESET#
  • Linear or wrapped burst 16-128 B
  • Hybrid burst: wrapped then linear
  • Hybrid sleep retains memory data
  • Deep power down stops all refresh
  • 1.7 V to 2.0 V VCC supply

Benefits

  • DDR octal cuts pin count vs 16-bit
  • 400 MBps speeds memory bandwidth
  • 200 MHz supports fast xSPI hosts
  • RWDS improves DDR timing margin
  • Diff clock improves signal integrity
  • RESET# enables robust recovery
  • Burst options optimize bus efficiency
  • Hybrid burst fits cacheline fetches
  • Hybrid sleep lowers power, keeps data
  • Deep power down minimizes standby I
  • Low VCC reduces system power
  • ESD ratings improve handling margin

Applications

Documents

Design resources

Developer community