S80KS2562GABHV023
Active and preferred
RoHS Compliant
Lead-free

S80KS2562GABHV023

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S80KS2562GABHV023
S80KS2562GABHV023


Product details

  • Density
    256 MBit
  • Family
    KS-2
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Technology
    HYPERRAM

OPN
S80KS2562GABHV023
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
S80KS2562GABHV023 is a 256 Mb HYPERRAM self-refresh DRAM with a 1.8 V HYPERBUS DDR interface for high-bandwidth, low-pin-count memory expansion. It supports up to 200 MHz clock and 400 MBps throughput with 35 ns maximum access time. Configurable linear, wrapped (16/32/64/128 B), or hybrid bursts and deep power down to 15 b5A help optimize performance and standby power in embedded systems.

Features

  • HYPERBUS interface, CS#, RESET#
  • 8-bit DQ[7:0] data bus
  • RWDS strobe + write data mask
  • DDR transfers on both clock edges
  • 200 MHz max clock, 35 ns tACC
  • Up to 400 MBps (3,200 Mbps)
  • Linear and wrapped burst (16-128 B)
  • Drive strength configurable
  • Self-refresh, partial array refresh
  • Interface standby ignores I/O
  • Hybrid sleep retains data, 3 b5s max
  • Deep power down stops refresh

Benefits

  • Easy MCU/FPGA RAM expansion
  • 8-bit bus cuts routing vs x16
  • RWDS simplifies timing + masking
  • DDR boosts bandwidth per pin
  • 200 MHz/35 ns reduces latency
  • 400 MBps supports fast graphics
  • Burst options optimize bus use
  • Drive tuning improves signal SI
  • Partial refresh lowers standby power
  • Standby reduces idle bus toggling
  • Hybrid sleep saves power, keeps data
  • DPD cuts current to b5A level

Applications

Documents

Design resources

Developer community