- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Product details
-
Density256 MBit
-
FamilyKS-2
-
Initial Access Time35 ns
-
Interface Bandwidth400 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 200
-
InterfacesHYPERBUS
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationIndustrial
-
TechnologyHYPERRAM
| Recommended | ||
|
OPN
|
S80KS2562GABHI020 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15550) | |
| Packing Size | 338 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15550) |
| Packing Size | 338 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- HYPERBUS interface, CS#, RESET#
- 8-bit DQ[7:0] data bus
- RWDS strobe + write data mask
- DDR transfers on both clock edges
- 200 MHz max clock, 35 ns tACC
- Up to 400 MBps (3,200 Mbps)
- Linear and wrapped burst (16-128 B)
- Drive strength configurable
- Self-refresh, partial array refresh
- Interface standby ignores I/O
- Hybrid sleep retains data, 3 b5s max
- Deep power down stops refresh
Benefits
- Easy MCU/FPGA RAM expansion
- 8-bit bus cuts routing vs x16
- RWDS simplifies timing + masking
- DDR boosts bandwidth per pin
- 200 MHz/35 ns reduces latency
- 400 MBps supports fast graphics
- Burst options optimize bus use
- Drive tuning improves signal SI
- Partial refresh lowers standby power
- Standby reduces idle bus toggling
- Hybrid sleep saves power, keeps data
- DPD cuts current to b5A level
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.