S80KS2562GABHA020
Active and preferred
RoHS Compliant
Lead-free

S80KS2562GABHA020

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S80KS2562GABHA020
S80KS2562GABHA020
ea.


Product details

  • Density
    256 MBit
  • Family
    KS-2
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S80KS2562GABHA020
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
The S80KS2562GABHA020 is a 256 Mb HYPERRAM™ self-refresh DRAM with a 1.8 V HYPERBUS™ interface, optional differential clock, and 8-bit DDR DQ[7:0] plus RWDS strobe. It runs up to 200 MHz for up to 400 MBps bandwidth and 35 ns maximum access time. Automotive AEC-Q100 Grade 3 (-40°C to 85°C) and 1.7 V to 2.0 V VCC support low-pin-count external RAM in a 24-ball FBGA (1.00 mm pitch).

Features

  • HYPERBUS interface, CS#, RESET#
  • 8-bit DQ[7:0] data bus
  • RWDS strobe + write data mask
  • DDR transfers on both clock edges
  • 200 MHz max clock, 35 ns tACC
  • Up to 400 MBps (3,200 Mbps)
  • Linear and wrapped burst (16-128 B)
  • Drive strength configurable
  • Self-refresh, partial array refresh
  • Interface standby ignores I/O
  • Hybrid sleep retains data, 3 b5s max
  • Deep power down stops refresh

Benefits

  • Easy MCU/FPGA RAM expansion
  • 8-bit bus cuts routing vs x16
  • RWDS simplifies timing + masking
  • DDR boosts bandwidth per pin
  • 200 MHz/35 ns reduces latency
  • 400 MBps supports fast graphics
  • Burst options optimize bus use
  • Drive tuning improves signal SI
  • Partial refresh lowers standby power
  • Standby reduces idle bus toggling
  • Hybrid sleep saves power, keeps data
  • DPD cuts current to b5A level

Applications

Documents

Design resources

Developer community