- Consumer Wearables
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
- Domestic robots
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
- Intel CPU voltage regulator Ics
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
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Product details
-
ClassificationISO 26262-ready
-
Density1 GBit
-
FamilyFS-S
-
Interface Bandwidth204 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 102
-
InterfacesDual-Quad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S79FS01GSFABHB210 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15078) | |
| Packing Size | 1690 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15078) |
| Packing Size | 1690 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 1 Gbit (128 MB) density
- Dual-Quad SPI interface with multi-I/O
- Supports SPI clock modes 0 and 3
- DDR option for high-speed access
- Extended 24/32-bit addressing
- Burst Wrap, Continuous (XIP), QPI read modes
- Internal ECC with single bit error correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
- 2048-byte OTP array for security
- Advanced sector protection with password
Benefits
- High density enables large code/data storage
- Multi-I/O SPI boosts data transfer rates
- DDR and Quad I/O enable fast system boot
- Flexible addressing supports large
- Multiple read modes optimize system speed
- ECC improves data reliability and integrity
- Flexible erase options ease memory management
- High endurance extends product lifetime
- Long retention ensures data safety
- OTP supports device authentication
- Advanced protection enhances security
- Wide voltage and temp range for robust use
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.