S70GL02GT11FHI010
Active and preferred
RoHS Compliant
Lead-free

S70GL02GT11FHI010

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70GL02GT11FHI010
S70GL02GT11FHI010
ea.


Product details

  • Density
    2 GBit
  • Family
    GL-T
  • Initial Access Time
    110 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    20 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S70GL02GT11FHI010
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
ea.
in stock
The S70GL02GT11FHI010 is a 2 Gb (256 MB) parallel NOR flash memory based on 45-nm MIRRORBIT™ technology with a dual-die stack. It delivers 20 ns page and 110 ns random access times, supports a 512-byte programming buffer, and operates from a 3.0 V supply (2.7 V to 3.6 V) with I/O voltages from 1.65 V to VCC. With 2048 uniform 128-KB sectors, advanced sector protection, and 100,000 program-erase cycles, it is ideal for high-density embedded applications requiring reliability.

Features

  • 45 nm MIRRORBIT™ process technology
  • Parallel 3.0 V core with versatile I/O
  • ×8 and ×16 data bus support
  • 16-word/32-byte page read buffer
  • 512-byte programming buffer
  • Uniform 128-KB sectors, 2048 sectors
  • Suspend/Resume for program/erase
  • Advanced sector protection (ASP)
  • WP# input for last sector protection
  • 20 ns page access, 110 ns random access
  • 100,000 program-erase cycles per sector
  • 20-year data retention at 1K cycles

Benefits

  • High density for embedded applications
  • Fast programming boosts system speed
  • Flexible I/O for broad compatibility
  • Efficient block management with large sectors
  • Reliable data with advanced protection
  • Easy status monitoring simplifies design
  • Long endurance reduces maintenance
  • Low power modes extend battery life
  • Quick access improves performance
  • Secure last sector for critical code
  • Consistent performance over temperature
  • Long data retention ensures reliability

Applications

Documents

Design resources

Developer community