S70GL02GS12FHBV20
Active and preferred
RoHS Compliant
Lead-free

S70GL02GS12FHBV20

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70GL02GS12FHBV20
S70GL02GS12FHBV20


Product details

  • Density
    2 GBit
  • Family
    GL-S
  • Initial Access Time
    120 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S70GL02GS12FHBV20
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 360
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 360
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S70GL02GS12FHBV20 is a 2 Gbit (256 MB) parallel NOR flash memory using 65 nm MIRRORBIT™ technology in a 64-ball Fortified-BGA package. It operates at 3.0 V with Versatile I/O from 1.65 V to VCC and supports industrial and automotive AEC-Q100 Grade 2/3 temperature ranges. The device features 2048 uniform 128 KB sectors, 25 ns page access, 120 ns random access, and a 512-byte programming buffer for high-reliability embedded and automotive applications.

Features

  • 65-nm MIRRORBIT™ process technology
  • Parallel 3.0 V operation
  • Versatile I/O voltage: 1.65 V to VCC
  • 16-bit data bus
  • 16-word/32-byte page read buffer
  • 512-byte programming buffer
  • Uniform 128-KB sectors
  • Suspend/Resume for program/erase
  • Advanced sector protection (ASP)
  • 1024-byte OTP array with lockable regions
  • WP# input for sector protection
  • 25 ns page access, 110 ns random access

Benefits

  • High density enables large code/data storage
  • Fast access improves system performance
  • Flexible I/O voltage eases system integration
  • Large buffers speed up read/write operations
  • Uniform sectors simplify memory management
  • Suspend/Resume boosts multitasking
  • Robust protection secures critical data
  • OTP array supports secure storage
  • WP# input prevents accidental overwrite
  • Low standby current saves power
  • High endurance reduces maintenance
  • Long retention ensures data reliability

Applications

Documents

Design resources

Developer community