S70GL02GS12FHB020
Active and preferred
RoHS Compliant
Lead-free

S70GL02GS12FHB020

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70GL02GS12FHB020
S70GL02GS12FHB020


Product details

  • Density
    2 GBit
  • Family
    GL-S
  • Initial Access Time
    120 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    20 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S70GL02GS12FHB020
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S70GL02GS12FHB020 is a 2 Gbit (256 MB) parallel NOR flash memory using 65-nm MIRRORBIT™ technology, with a 3.0 V core and Versatile I/O™ supporting 1.65 V to VCC. It delivers 110 ns random access, 25 ns page access, and a 512-byte programming buffer for fast writes. Designed for automotive and industrial use, it meets AEC-Q100 Grade 2 and 3, operates from –40°C to +105°C, and supports 100,000 erase cycles per sector. Advanced sector protection ensures data integrity.

Features

  • 65-nm MIRRORBIT™ process technology
  • Parallel 3.0 V operation
  • Versatile I/O voltage: 1.65 V to VCC
  • 16-bit data bus
  • 16-word/32-byte page read buffer
  • 512-byte programming buffer
  • Uniform 128-KB sectors
  • Suspend/Resume for program/erase
  • Advanced sector protection (ASP)
  • 1024-byte OTP array with lockable regions
  • WP# input for sector protection
  • 25 ns page access, 110 ns random access

Benefits

  • High density enables large code/data storage
  • Fast access improves system performance
  • Flexible I/O voltage eases system integration
  • Large buffers speed up read/write operations
  • Uniform sectors simplify memory management
  • Suspend/Resume boosts multitasking
  • Robust protection secures critical data
  • OTP array supports secure storage
  • WP# input prevents accidental overwrite
  • Low standby current saves power
  • High endurance reduces maintenance
  • Long retention ensures data reliability

Applications

Documents

Design resources

Developer community