- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Product details
-
Density2 GBit
-
FamilyGL-S
-
Initial Access Time110 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Page Access Time20 ns
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S70GL02GS11FHI020 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-64 (002-13243) | |
| Packing Size | 360 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-64 (002-13243) |
| Packing Size | 360 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
CN,US
|
Features
- 65-nm MIRRORBIT™ process technology
- Parallel 3.0 V operation
- Versatile I/O voltage: 1.65 V to VCC
- 16-bit data bus
- 16-word/32-byte page read buffer
- 512-byte programming buffer
- Uniform 128-KB sectors
- Suspend/Resume for program/erase
- Advanced sector protection (ASP)
- 1024-byte OTP array with lockable regions
- WP# input for sector protection
- 25 ns page access, 110 ns random access
Benefits
- High density enables large code/data storage
- Fast access improves system performance
- Flexible I/O voltage eases system integration
- Large buffers speed up read/write operations
- Uniform sectors simplify memory management
- Suspend/Resume boosts multitasking
- Robust protection secures critical data
- OTP array supports secure storage
- WP# input prevents accidental overwrite
- Low standby current saves power
- High endurance reduces maintenance
- Long retention ensures data reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.