S70GL02GS11FHA010
Active and preferred
RoHS Compliant
Lead-free

S70GL02GS11FHA010

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70GL02GS11FHA010
S70GL02GS11FHA010


Product details

  • Density
    2 GBit
  • Family
    GL-S
  • Initial Access Time
    110 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    20 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S70GL02GS11FHA010
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-13243)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S70GL02GS11FHA010 is a 2 Gbit (256 MB) parallel NOR flash memory using MIRRORBIT™ technology. It delivers 25 ns page access, 110 ns random access, and operates from 2.7 V to 3.6 V supply with Versatile I/O™ (1.65 V to VCC). Features include a 512-byte programming buffer, uniform 128 KB sectors (2048 total), robust sector protection, 100,000 erase cycles per sector, and 20-year data retention.

Features

  • 65-nm MIRRORBIT™ process technology
  • Parallel 3.0 V operation
  • Versatile I/O voltage: 1.65 V to VCC
  • 16-bit data bus
  • 16-word/32-byte page read buffer
  • 512-byte programming buffer
  • Uniform 128-KB sectors
  • Suspend/Resume for program/erase
  • Advanced sector protection (ASP)
  • 1024-byte OTP array with lockable regions
  • WP# input for sector protection
  • 25 ns page access, 110 ns random access

Benefits

  • High density enables large code/data storage
  • Fast access improves system performance
  • Flexible I/O voltage eases system integration
  • Large buffers speed up read/write operations
  • Uniform sectors simplify memory management
  • Suspend/Resume boosts multitasking
  • Robust protection secures critical data
  • OTP array supports secure storage
  • WP# input prevents accidental overwrite
  • Low standby current saves power
  • High endurance reduces maintenance
  • Long retention ensures data reliability

Applications

Documents

Design resources

Developer community