S70FS01GSDSMFI010
Active and preferred
RoHS Compliant
Lead-free

S70FS01GSDSMFI010

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70FS01GSDSMFI010
S70FS01GSDSMFI010


Product details

  • Density
    1 GBit
  • Family
    FS-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S70FS01GSDSMFI010
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
The S70FS01GSDSMFI010 is a 1 Gb (128 MB) dual-die SPI NOR Flash memory, integrating two FS512S dies in a single package. It operates from 1.7 V to 2.0 V and supports SPI Multi-I/O with single, dual, and quad data lines, SDR up to 133 MHz, and DDR up to 80 MHz. Features include 512-byte page programming, hardware ECC, advanced sector protection, and AEC-Q100 Grade 1 qualification (–40°C to +125°C). Ideal for code shadowing and data storage in automotive and embedded systems.

Features

  • SPI with multi-I/O support
  • DDR and QPI modes
  • Extended 24- or 32-bit addressing
  • Compatible command set with S25FL families
  • Fast read: up to 80 MBps (DDR Quad I/O)
  • Page programming buffer: 256 or 512 bytes
  • Program and erase suspend/resume
  • Internal ECC with single bit correction
  • Hybrid or uniform sector options
  • 100,000 program-erase cycles per sector
  • 20 year data retention (10K cycles)
  • Deep power down mode (0.006 mA)

Benefits

  • Flexible interface for system integration
  • High-speed data access up to 80 MBps
  • Large address support for big applications
  • Easy migration from S25FL SPI products
  • Efficient page program for faster writes
  • Suspend/resume enables real-time operation
  • ECC improves data reliability
  • Sector options fit various designs
  • Long endurance for frequent updates
  • Data retention ensures long-term storage
  • Ultra-low standby saves power
  • Secure OTP and advanced protection

Applications

Documents

Design resources

Developer community