- Power stacks
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
- Intel CPU voltage regulator ICs
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
- REEV engine & HV starter‑generator control
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
ClassificationISO 26262-ready
-
Density1 GBit
-
FamilyFS-S
-
Interface Bandwidth80 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 80
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S70FS01GSDSBHM210 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15078) | |
| Packing Size | 338 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15078) |
| Packing Size | 338 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
CN,US
|
Features
- SPI with multi-I/O support
- DDR and QPI modes
- Extended 24- or 32-bit addressing
- Compatible command set with S25FL families
- Fast read: up to 80 MBps (DDR Quad I/O)
- Page programming buffer: 256 or 512 bytes
- Program and erase suspend/resume
- Internal ECC with single bit correction
- Hybrid or uniform sector options
- 100,000 program-erase cycles per sector
- 20 year data retention (10K cycles)
- Deep power down mode (0.006 mA)
Benefits
- Flexible interface for system integration
- High-speed data access up to 80 MBps
- Large address support for big applications
- Easy migration from S25FL SPI products
- Efficient page program for faster writes
- Suspend/resume enables real-time operation
- ECC improves data reliability
- Sector options fit various designs
- Long endurance for frequent updates
- Data retention ensures long-term storage
- Ultra-low standby saves power
- Secure OTP and advanced protection
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.