- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Product details
-
Density1 GBit
-
FamilyFS-S
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S70FS01GSAGMFV011 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-16 (002-15547) | |
| Packing Size | 235 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (002-15547) |
| Packing Size | 235 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- SPI with multi-I/O support
- Supports clock polarity and phase modes 0, 3
- DDR and SDR command protocols
- 24- or 32-bit addressing options
- Compatible with S25FL1-K, S25FL-P, S25FL-S
- Normal, Fast, Dual, Quad, DDR Quad I/O Read
- Burst wrap and Quad peripheral interface
- Internal hardware ECC with single bit
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles per sector min
- 20 year data retention minimum
- 1.7 V to 2.0 V single supply voltage
Benefits
- Multi-I/O enables high data throughput
- DDR/SDR modes offer flexible speed options
- 24/32-bit addressing supports large designs
- Compatibility eases migration from other SPI
- Multiple read modes optimize performance
- QPI mode enables fast quad data transfers
- ECC ensures reliable data storage
- Hybrid/uniform erase fits varied applications
- High endurance for frequent updates
- Long retention secures critical data
- Low voltage reduces power consumption
- Wide temp range supports harsh environments
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.